IESNA:LM-63-2002
[TEST]P1055998
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S1195D935-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1851
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1324.5 1311.5 1307.6 1297.2 1281.6 1263.5 1241.4 1215.4 1188.1 1155.7
1120.6 1084.3 1044 1002.5 959.6 915.5 870 825.9 775.2 729.8
680.4 631.1 583 532.4 483 432.4 381.8 331.1 279.2 229.8
181.8 135 92.2 53.2 19.5 0 0
1324.5 1327.1 1318 1301.1 1277.7 1250.5 1215.4 1177.8 1136.2 1089.5
1042.7 992.1 938.8 884.3 827.2 770 711.6 653.2 594.7 537.6
476.6 419.4 362.3 305.2 249.3 196.1 146.7 100 61 31.2
19.5 10.4 3.9 1.3 0 0 0
1324.5 1314.1 1295.9 1268.7 1231 1185.5 1134.9 1079.1 1018 951.8
884.3 812.9 741.5 667.4 594.7 524.6 453.2 385.7 319.4 255.8
198.7 145.4 96.1 51.9 26 20.8 14.3 9.1 5.2 2.6
1.3 1.3 0 0 0 0 0
1324.5 1315.4 1289.4 1251.8 1202.4 1144 1081.7 1008.9 931 849.2
767.4 684.3 599.9 522 442.8 367.5 296.1 228.5 170.1 115.6
67.5 29.9 22.1 16.9 13 7.8 5.2 2.6 1.3 1.3
1.3 1.3 0 0 0 0 0
1324.5 1316.7 1294.6 1253.1 1198.5 1134.9 1064.8 988.2 905.1 816.8
728.5 638.9 553.2 470.1 389.6 312.9 242.8 179.2 123.4 72.7
31.2 23.4 18.2 13 9.1 5.2 3.9 1.3 1.3 1.3
0 0 0 0 0 0 0
